Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

VFS5000, Base Mounted Valve, Plug-in & Non Plug-in, Metric

  • Fluid: air and inert gas
  • Operating pressure: 0.1MPa to 1.0MPa
  • Effective area (Cv): 2.2 to 5.7
  • Coil rated voltage: 100, 200 VAC 50/60Hz; 24VDC
  • Response time: 60 or less ms
  • Ambient/fluid temp: -10 to +60°C

Configureer uw product

 
Function
Body Option
Direct Manual Override
Pilot
Voltage
Lead Wire
Surge Suppressor
Manual Override
Piping
Port Size
Thread
CE Marked