Product selection
×

Go to details
Part number

My account

×

SMC CAD Catalogue and integrations

Design independently regardless of the CAD system you use

SMC is constantly updating the CAD offer so as to provide you with the 2D/3D CAD models of all the products we have at your disposal.

So, no matter which CAD system you use, you can use our models in your system. Specific CAD plug-ins for direct integration into your CAD software environment, or a complete SMC CAD Catalogue that you can export into your system or import via standard interfaces. Whatever your needs, we have the solution.

Select your preferred plug-in and benefit from the right CAD integration for your system:
 

  • SMC CAD Catalogue

  • Plug-in instructions

SMC CAD Catalogue

 To start designing with our complete SMC CAD Catalogue, just download the zip file, unpack it and run the “SMC_Catalogue_12.14.00.261125.msi” file.

SMC CAD Catalogue 

Software technical details: SMC CAD Catalogue v12.14 (5,4 GB). 

System requirements:
- Operating system: Microsoft® Windows 7™ or Windows 8™ (as of PSOL V9.08 SP0) or Windows 10™ (as of PSOL V10.00 SP2) or upper.

Hardware:
- CPU: minimum 2 GHz processor; minimum hard-disk space: 7 GB
- Recommended RAM: 3 GB free for PARTsolutions
- Graphics card: minimum 64 MB; OpenGL-capable; hardware 3D assistance recommended; minimum 1280x1024 resolution.

If you are unable to find a product, or are searching for a new product, please visit our product catalogue.

Plug-in instructions

To start using the required CAD integration for your system, simply download the ZIP file, extract its contents, and run the installer.

For detailed instructions, refer to the specific installation guide. Each guide is customised to match your system’s requirements.