Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

25A-ISE20A, High-Precision Digital Pressure Switch, 3-Screen Display (IP40)

  • Compatible with battery manufacturing
  • 3-Screen Display High-Precision Digital Pressure Switch.
  • 2 outputs + Analogue output (Voltage/Current).
  • IP40.
  • Applicable fluid: Air, Non-corrosive gas, Non-flammable gas.
  • Pressure range: -0.1 to 1 MPa.
  • Repeatability: ±0.2 % F.S.
  • Response time: 1.5 ms or less.
  • Consumption: 35mA or less.

Configure your product

 
Rated Pressure Range
Output Specifications
Unit Specification
Piping Specification
Lead wire
Bracket
Operation Manual