Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Main Line Filter - AFF

Find the right filtration

  • Avoid operational failure, rust, and service life reduction with the right air quality – Air purity class certified against ISO 8573
  • Reduce component amount and save space - AFF filter incorporates water separator function
  • Ease your maintenance labours – Transparent, double layer bowl guard plus no tools required for maintenance
  • Save energy and reduce costs - Increased air flow capacity due to reduced pressure drop.

e muito mais

  • Nominal filtration rating 1 µm
  • Port size: 1/8, 1/4, 3/8, 3/4, 1, 1 1/2, 2
  • Available variations for non-standard environments: Food Manufacturing Industry
  • With element service indicator.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Body Size
Thread Type
Port Size
Mounting
Float type auto drain
Bowl
Drain Port
Indicator
Flow Direction
Drain Cock w/Barb Fitting
Pressure Unit