Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

AR20M-D to AR40M-D, Modular Style Common Supply Regulator & Regulator with Backflow Function

  • Out port at the back of the product
  • Up to 0.85 MPa set pressure
  • Maximum flow rate up to 4000 l/min (ANR, 0.7MPa).

Configure your product

 
Body Size
Backflow Function
Thread
IN Port Size
OUT Port Size
Options
Set pressure
Exhaust Mechanism
Knob
Pressure Units