Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

CH(D)Q, Compact Type, Low Pressure Hydraulic Cylinder, Double Acting Single Rod

  • Compact hydraulic, double acting single rod cylinder
  • Bore sizes (mm): 20, 32, 40, 50, 63, 80, 100
  • Stroke (mm): 5 to 100
  • 3.5Mpa with short overall length
  • Auto switch capable

Configure your product

 
Magnet
Bore Size
Stroke
Rod End
Auto Switch
Lead Wire or Pre-wired Connector
Number