Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

CXW, Dual Piston, Double Rod with Slide Unit, Built-in Shock Absorbers

Slide unit series CXW can absorb energy in a wide range, in high-speed, low-load applications to low- speed, high-load applications, without requiring adjustments. The slide unit can be mounted on the housing or on the plate, depending on the application. Slide bearing or ball bushing bearing is available. Auto switches can be installed.

Configure your product

 
Cylinder
Bearing Type
Bore Size
Stroke
End Lock
Auto Switch
Lead Wire or Pre-wired Connector
Number