Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

CY3S-Z, Magnetically Coupled Rodless Cylinder Slider Type, Slide Bearing

  • Bore sizes (mm): 6, 10, 15, 20, 25, 32, 40
  • Strokes up to 1500 mm
  • Slide bearing
  • Maximum piston speed 800 mm/s.

Configure your product

 
Piping
Bore Size
Port Thread
Stroke
Stopper type
Switch Rail
Auto Switch
Lead Wire or Pre-wired Connector
Number