Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

FH*4, Hydraulic Line Filter

  • Nominal filtration rating: 5, 10, 20 μm.
  • Flow rate up to 160 l/min.
  • Operating pressure up to 21 MPa.
  • Fluid temperature: Max. 80 °C.

Configure your product

 
Max. Operating Pressure
Construction
Port Size
Pressure Indicator
Relief Valve
Fluid
Element
Filtration
Fluid Direction
Made to Order