Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

Speed Controllers, General Purpose, One-touch Fitting, Hexagon Wrench Adjusting & Indicator, All Metal Exterior, Elbow – ASB-H

  • Environments with welding spatter, dust and ultraviolet radiation
  • Port Size: M5, 10-32 UNF, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 4 to Ø 12 mm and Ø 5/32" to Ø 1/2"
  • Operating Pressure Range: 0.1 to 1 MPa.