Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

JMB, Air Cylinder, Double Acting, Single Rod

  • Tie Rod Air Cylinder, Double Acting, Single Rod.
  • Compact and lightweight with intermediary bore sizes.
  • Bore sizes (mm): 32, 40, 45, 50, 56, 63, 67, 80, 85, 100.
  • Strokes up to 500mm.
  • Non-adjustable air cushion + rubber bumper.

Configure your product

 
Bore Size
Port Thread
Stroke
  []
Auto Switch
Lead Wire or Pre-wired Connector
Number