Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Plug-in Bottom Ported Manifold with Stainless Steel Plate – JSY3000-S

Sealing made simple

  • Operate securely in food washdown applications – Prevent water ingress with EPDM bottom seal
  • Improve the lifetime of your valves – Corrosion-resistant plate made of stainless steel 304 and equipped with stainless steel 316 one-touch fittings (FDA compliant)
  • Communicate remotely – Control and monitor up to 32 outputs via a wide variety of serial interface communication protocols and IO-Link
  • Get a clean look – Trim plate decorative panel available for roughly cut cabinet.

e muito mais

  • Water ingress protection and corrosion resistance
  • Flow rate: Up to 642 l/min
  • Power consumption: 0.1 W (with power-saving circuit); 0.4 W (standard)
  • IO-Link communication
  • Enclosure: IP67
  • Trim plate as an option for a clean appearance
  • Plug-in type.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
SI Unit Specification
Wiring
Valve Stations
A, B Port Size
Thread Type
Option