Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

MY3A/B, Mechanical Joint Rodless Cylinder, Basic Type, w/o Stroke Adjustment Unit

  • w/o Stroke Adjustment Unit
  • Basic short type (rubber bumper) and Basic standard type (air cushion)
  • Applicable bore sizes: 16mm, 20mm, 25 mm, 32 mm, 40 mm, 50 mm and 63 mm
  • Easy connection with external guide.
  • Vertical and lateral mouting is possible.
  • High functionality with reduced height and length.

Configure your product

 
Style
Bore Size
Port Thread
Stroke
  []
Stroke Adjusting Unit
Auto Switch
Lead Wire or Pre-wired Connector
Number