Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Pilot Operated Steam Type 2-Port Solenoid Valve – JSXP

Designed to resist

  • Withstand your most adverse environmental conditions - Stainless steel construction and IP67 enclosure
  • Save energy - Power consumption of only 6 watts
  • Ease your installation - Coil can be rotated 360 degrees
  • Cover a wide range of high temperature fluid applications - Suitable for use with heated water or steam.

e muito mais

  • Applicable fluid: heated water, steam
  • Flow rate up to 2200 l/min (water)
  • Orifice diameter: 15 to 50 mm
  • Port size: 3/8” to 2”
  • Body material: stainless steel, brass and bronze
  • Coil material: stainless steel
  • Enclosure: IP67.