Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

D-A79W, Reed Switch, Rail Mounting, Grommet

  • Electrical entry: Grommet.
  • Application Load: Relay/PLC.
  • Power voltage: 24V DC.
  • Load current: 5 to 40mA.
  • Applicable Actuator Series: CDJ2, CDVJ, CDLJ2, CDQ2, RSDQ, MDU, CE1, MK, MK2, CXT.

Configure your product

 
Lead Wire Length