Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Electric Slide Table - LES, LE2S, LESH, LE2SH, LESYH

Precise. Fast. Versatile. Any transfer in mini-pack

  • Transfer optimally, as required – Compact (LES). Compact & manifold controller-compatible. (LE2S). High rigidity & manifold controller-compatible. (LE2SH). High rigidity (LESH). Rigid, precise and robust (LESYH).
  • Boost your productivity & speed up your start-up – Battery-less absolute encoder. Up to 800 mm/s speed, 10000 mm/s² acceleration.
  • Succeed in offering remarkable rigidity and precision – ±0.01 position repeatability. Up to 20 kg vertical displacement.
  • Assemble it according to your needs – Step, servo or motorless. In-line or parallel motor.

e muito mais

  • Body size: 8, 16 and 25
  • Step or servo motor
  • Battery-less absolute or incremental encoder
  • Stroke: up to 150 mm
  • Horizontal workload: up to 12kg
  • Speed: up to 800 mm/s
  • Horizontal/Vertical acceleration: up to 10000/5000 mm/s²
  • Repeatability: ±0.01 mm.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Body Size
Type               
Motor
Lead Screw
Stroke
Lock
Body Option
Mounting Style          
Actuator Cable
Actuator Cable Length
Controller
I/O cabling for LEC controllers
Protocol
Suffix
Controller Mounting
I/O cabling for JXC Controllers & communication plug connector