Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

VFR5000, Plug-in & Non Plug-in Types, Metric

  • VFR5000, plug-in & non plug-in types
  • Maximum operating pressure: up to 0.9MPa
  • Ambient & fluid temperature: Max. 50°C
  • Manual override: non locking push style.

Configure your product

 
Function
Model
Body Option
Pilot
Rated Voltage
Lead wire
Surge Suppressor
Manual Override
Port Specification
Port Size
Thread
CE Marked