Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

SMC SISTEMA library

Get information on safety related parameters for our products

SISTEMA is a safety integrity software tool for the evaluation of machine applications provided by the IFA (Institute for Occupational Safety and Health of the German Social Accident Insurance). This free of charge software wil help you calculating your safety function. More information can be found on the DGUV website.

SMC provides you SISTEMA libraries (Version 2) with safety related parameters for SMC products as download.

SISTEMA library file

Included languages: EN
File type: ZIP
File size: 0,267 MB
Last update: 2026-04-29

. .

A mostrar 81 para 100 de 112 entradas
ecrã / Mostrar 10 | 20 | 50 | 100
Modelos Descrição Reliability Data
(B10 / B10d)
VHK#A Finger Valve
VHS-A/-B Pressure Relief 3 Port Valve with Locking Holes (Single/Double Action)
VHS-D 3 Port Pressure Relief Valve with Locking Holes
VM-X207A 2/3 Port Manual Locking Mechanical Valve
VM100-A/VM200-A 2/3 Port Mechanical Valve
VM1000 Micro Mechanical Valve
VM100F 2/3 Port Mechanical Valve with One-touch Fitting
VM430 3 Port Mechanical Valve
VNA 2 Port Valve for Compressed Air and Airhydro Circuit Control
VNB 2 Port Process Valve External Solenoid or Air operated
VNB-X700 Air Operated Process Valve
VNB-X717 Air Operated Process Valve (universal porting)
VP300/500/700 3 Port solenoid valve
VP346E_546E_746E_946E Modular Type 3-Port Solenoid Valve Residual Pressure Relief Type
VP500-700-X555 Residual pressure relief valve with direct monitoring and soft start function
VP500-700-X585 Residual pressure relief valve with direct monitoring and soft start function (1 MPa)
VP500/700-X536/X538 Monitored Dump Valve for Use in Safety Related Systems
VP546/746 Residual Pressure Release Valve for use in Safety Related Systems
VPA 3 Port Air Operated Valve
VPA-X665 3 Port Air Operated Valve

Please note that some SMC SISTEMA files may be in processing at this time. If you can’t find the product you are looking for in the list above, please contact your local SMC sales representative for more information.