Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Stainless Steel Throttle Valve with One-touch Fittings, In-line type, Food Compatible - HF2B-ASG-TV

  • Stainless Steel 316 exterior and FKM seals
  • NSF H1 grease
  • Compatible fluids: Air, water and N2
  • Applicable Tubing O.D.: Ø 4 to Ø 12 mm and Ø 5/32" to Ø 1/2"
  • Operating Pressure Range: 0.1 to 1 MPa.