Product selection
×

Go to details
Part number

My account

×

Product catalogue

CXSJ, Dual Rod Cylinder, Compact Type

CXSJ, Dual Rod Cylinder, Compact Type
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
  • Dual rod cylinder, compact type
  • Slide bearing or ball bushing bearing
  • Bore size (mm): 6, 10, 15, 20, 25, 32
  • Standard strokes (mm): 10, 20, 30, 40, 50, 75, 100
  • Auto switches available
  • Made to Order additionally released.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Your search returned no results
Bearing Style
Bore Size
Thread Type
Piping
Stroke
Auto Switch
Lead Wire or Prewired Connector
Number
Option

Spares & Accessories

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Part Number
Product description
Additional information