Product selection
×

Go to details
Part number

My account

×

Product catalogue

VQ4*5*, 4000 Series, 5 Port Solenoid Valve, Plug Lead, Base Mounted

  • Fluid: air/inert gas
  • Operating pressure range: 0.15 - 1.0MPa
  • Effective area mm 2 (Cv):
    2 position metal seal 36.0 (2.0);
    2 position rubber seal 39.6 (2.2)
    3 position metal seal 19.8 - 36.0 (1.1 - 2.0);
    3 position rubber seal 21.6 - 39.6 (1.2 - 2.2)
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time (ms) standard 1W:
    metal seal 12 or less to 55 or less;
    rubber seal 15 or less to 62 or less
  • Ambient & fluid temperature: metal seal -10 to 50°C;
    rubber seal -5 to 50°C
  • Optional IP65 enclosure

Configure your product

 
Composite Symbol
Sealant
Function
Voltage
Lead Wire
Light & Surge Suppressor
Manual Override
Protection
Piping Specification
Port Size
Thread
Q