Product selection
×

Go to details
Part number

My account

×

Product catalogue

Pilot Check Valve, Compact Type – AKP

To enable you to make temporary intermediate stops

  • Construct a safety circuit – With residual pressure release function as an option
  • Fit it anywhere – As small as 15.1 mm high for the horizontal type and 14.2 mm wide for the vertical type
  • Get versatility and flexibility in design and mounting – Vertical or horizontal and elbow or universal types can be selected.

And much more

  • Port Size: M5, 10-32UNF, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 4 to Ø 8 mm and Ø 5/32" to Ø 5/16"
  • Operating Pressure Range: 0.1 to 0.7 MPa.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Type
Applicable Tube O.D.
Residual Pressure Release Function
Port Size
Seal Method