Product selection
×

Go to details
Part number

My account

×

Product catalogue

ISO Cylinder - C96

ISO means Service with SMC

  • Get the qualified assistance you need – Personalised and prompt advice from our experts
  • Put it to work the soonest – Produced & Stocked in Europe
  • Let the cylinder adapt to your application – Up to 30 rod end modifications available

And much more

  • New types added: double rod, non-rotating and with lock unit
  • Rod boot option added for the standard type
  • Integrated function of the air cushion and the bumper
  • Bore sizes (mm): 32 ~ 125
  • Available variations for non-standard environments: ATEX, secondary batteries manufacturing, food manufacturing industry
  • Strokes up to 2000 mm.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Magnet
Mounting
Bore Size
Stroke A (For other strokes, consult SMC)
Stroke B (Maximum value for A+B: 1000 mm)
  []
Auto Switch
Lead Wire or Pre-wired Connector
Number