Product selection
×

Go to details
Part number

My account

×

Product catalogue

LEM

Solution for narrow spaces and heavy workloads

  • Make the most of the space – Suitable for use in narrow and small spaces
  • Perfect motion – Available in different mechanics according to requirements
  • Easy to control. Suit your needs – 14 positions with no need to program. Compatible with auto switches
  • Obtain the best precision and power – ±0.08 positioning repeatability. Up to 20 kg workload.

And much more

  • Body size: 25 and 32 mm
  • Stroke: 50 to 2000 mm
  • Acceleration: up to 20000 mm/s²
  • Speed: up to 1000 mm/s
  • Step motor type
  • Encoder: incremental
  • Compatible controllers: LECP1, LECP2 and JXC#1
  • Can be connected to various types of guides.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Size
Motor Mounting Position
Stroke
Motor Option
Actuator Cable type
Actuator Cable Length
Controller
I/O cabling for LEC controllers
Protocol
Suffix
Controller Mounting
I/O cabling for JXC Controllers & communication plug connector