Product selection
×

Go to details
Part number

My account

×

Product catalogue

Power Clamp Cylinder – CKZ5T

Designed to clamp anywhere

  • Minimise the required space – Just 343 mm of length and 131.2 mm of width (Ø 63)
  • Reduce the moment of inertia in your robot arm – As low as 3.3 kg (Ø 63)
  • Rely on it – Clamping force up to 4000 N.

And much more

  • Bore sizes (mm): 40, 50, 63, 80
  • Spatter-proof construction
  • 9 types of arm opening angles available: 15°, 30°, 45°, 60°, 75°, 90°, 105°, 120°, 135°
  • Turck and P&F proximity sensors available.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Bore Size
Cylinder Port
Arm Opening Angle
Proximity Switch