Product selection
×

Go to details
Part number

My account

×

Product catalogue

Round Air Cylinder - CM2-Z1

The all rounder

  • Fit CM2 to your application requirements – big range of variations
  • Reduce the total length – when using female rod end and/or with boss-cut type
  • Improve your mounting freedom – Various mounting bracket options.

And much more

  • Bore sizes (mm): 20, 25, 32, 40
  • Strokes up to 1000 mm
  • Double-acting, single rod
  • Rubber cushion or air cushion
  • Available variations for non-standard environments: Food Manufacturing Industry
  • Auto switch capable.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Magnet
Mounting
Bore Size
Port Thread
Stroke
  []
Cushion
Rod End Thread
Rod Boot
Pivot Bracket
Rod End Bracket
Auto Switch
Lead Wire or Pre-wired Connector
Number
Special Port Location
Made of Stainless Steel
Grease