Product selection
×

Go to details
Part number

My account

×

Product catalogue

Round Air Cylinder - CM2

The all-rounder

  • Fit CM2 to your application requirements – big range of variations
  • Reduce the total length – when using female rod end and/or with boss-cut type
  • Improve your mounting freedom – Various mounting bracket options.

And much more

  • Bore sizes (mm): 20, 25, 32, 40
  • Standard strokes up to 300 mm
  • Rubber cushion or air cushion
  • Available variations for non-standard environments: secondary batteries manufacturing
  • Auto switch capable.

  • This product is being discontinued and will be replaced by CM2-Z1 series. Update details here.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Magnet
Mounting
Bore Size
Stroke
  []
Cushion
Rod End Thread
Rod Boot
Rod End Bracket
Auto Switch
Lead Wire or Pre-wired Connector
Number
Stroke Adjustment