Product selection
×

Go to details
Part number

My account

×

Product catalogue

Compact Cylinder - CQS

Lack of space is no longer a problem

  • Reduce installation dimensions – Ideal for machine designs with small space requirements
  • Get superior non-rotating accuracy – Hexagonal cross sectional shape piston rod
  • Obtain design flexibility – Thanks to its square body shape and auto switch mounting.

And much more

  • Bore sizes (mm): 12, 16, 20, 25
  • Standard strokes up to 50 mm
  • Rubber cushion available
  • Available variations for non-standard environments: secondary batteries manufacturing, clean room, food manufacturing industry
  • Auto switch capable.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Magnet
Mounting
Bore Size
Stroke A (For other strokes, consult SMC)
Stroke B (Maximum value for A+B: 60 mm(ø12, ø16), 100 mm(ø20, ø25))
Option
Auto Switch
Lead Wire or Pre-wired Connector
Number