Product selection
×

Go to details
Part number

My account

×

Product catalogue

Air Cylinder - CS2

Go big

  • Increase your machine robustness –  Up to 700N lateral load allowable
  • Cut your installation costs - Lightweight design thanks to the aluminium die-cast covers
  • Reduce your piping effort - Cushion and piping port are placed on the same side.

And much more

  • Bore sizes (mm): 125, 140, 160, 180, 200, 250, 320
  • Strokes up to 1600 mm
  • Air cushion and bumper cushion combined structure
  • Axial centralised piping type available
  • Available variations for non-standard environments: secondary batteries manufacturing
  • Cushion seals are replaceable.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Built-in Magnet
Mounting
Bore Size
Port Thread
Stroke A (For other strokes, consult SMC)
Rod Boot A
Stroke B-A (Maximum value for B: 1000 mm(ø125, ø140), 1200 mm(ø160))
  []
Rod Boot B
Auto Switch
Lead Wire or Pre-wired Connector
Number of Auto Switches