Product selection
×

Go to details
Part number

My account

×

Product catalogue

Dual rod cylinder – CXS2

Double your potential

  • Move high loads precisely – Double- rod construction ensures a force of up to 1126 N and non-rotating accuracy of ±0.1°
  • Adapt it to your application requirements – Strokes up to 200 mm and easily adjustable by tightening the hexagon nut
  • Achieve greater mounting and design flexibility – Cylinder body and workpiece can be easily mounted from different directions. 4 directions for mounting the cylinder body and 3 directions for mounting the workpiece.

And much more

  • Bore sizes (mm): 6, 10, 16, 20, 25, 32
  • Strokes up to 200 mm
  • Maximum piston speed 800 m/s
  • Rubber bumper cushion
  • Available variations for non-standard environments: Food Manufacturing Industry
  • 4 mounting directions: Bottom fixing, top fixing, side fixing.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Bearing
Bore Size
Thread
Stroke
Auto Switch
Lead Wire or Pre-wired Connector
Number