Product selection
×

Go to details
Part number

My account

×

Product catalogue

Integrated Controller Slider Type – EQFS#H

Transfer e-Actuator. Just easy

  • Connect it, start it up and control it easily – Electric actuator and controller, all in one. Complete setup in just three steps. Easy on/off operation. IO-Link compatible.
  • Battery-less absolute encoder – Restart from the last position. High performance.
  • Lower your CO2 emissions – Motor optimisation with reduced heat generation and power consumption.
  • Reduce maintenance while improving performance – M12 connectors. Only three cables needed.

And much more

  • Body size: 16, 25, 32 and 40 mm
  • Ball screw actuation type
  • Stroke: 50 to 1200 mm
  • Horizontal work load: up to 80 kg
  • Vertical work load: up to 40 kg
  • Speed: up to 1200 mm/s
  • Horizontal acceleration: up to 10000 mm/s²
  • Available variations for non-standard environments: secondary batteries manufacturing
  • Vertical acceleration: up to 5000 mm/s².

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Size
Motor Mounting Position
Motor Type
Lead
Stroke
Motor Option
Controller Position
Interface (Parallel Input/Output/Communication Protocol)