Product selection
×

Go to details
Part number

My account

×

Product catalogue

Integrated Pilot Check Valve with Residual Pressure Release Valve, With Push-lock, Horizontal – ASP-G

Your three-in-one solution

  • Make temporary intermediate stops – With integrated pilot check valve
  • Construct a safety circuit – With residual pressure release function as an option
  • Fit it anywhere – As small as 26.8 mm high for the horizontal type.

And much more

  • Port Size: M5, 10-32UNF, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 4 to Ø 12 mm
  • Operating Pressure Range: 0.1 to 0.7 MPa.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Applicable Tubing O.D.
Port Size
Sealant