Product selection
×

Go to details
Part number

My account

×

Product catalogue

Integrated Pilot Check Valve with Residual Pressure Release Valve, With Push-lock, Horizontal – ASP-G

Your three-in-one solution

  • Make temporary intermediate stops – With integrated pilot check valve
  • Construct a safety circuit – With residual pressure release function as an option
  • Fit it anywhere – As small as 26.8 mm high for the horizontal type.

And much more

  • Port Size: M5, 10-32UNF, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 4 to Ø 12 mm
  • Operating Pressure Range: 0.1 to 0.7 MPa.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Applicable Tubing O.D.
Residual Pressure Release
Port Size
Sealant