Product selection
×

Go to details
Part number

My account

×

Product catalogue

Dual Channel Type - HRL

One instead of two

  • Benefit from controlling 2 fluid channels with a single chiller
  • Cut your costs – Triple inverter reduces power consumption by 30% (compared to a chiller without inverter)
  • Fit it perfectly into the battery industry – Water-cooled refrigeration type
  • Enjoy its great usability and visibility – Touch panel with numeric keypad, alerts for alarms & maintenance and temperature waveform displayed.

And much more

  • Dual Channel Refrigerated Thermo-chiller. Air-cooled & water-cooled
  • Cooling capacity:
    • Air-cooled: CH1: 9 kW to 37 kW; CH2: 1 Kw
    • Water-cooled: CH 1: from 10 to 21.5 kW; CH 2: 1 kW
  • Temperature stability: CH1: ±0.1 ºC; CH2: ±0.5 ºC
  • Set temperature range: CH1:15 to 25 ºC; CH2:20 to 40 ºC
  • Triple inverter control
  • Touch panel
  • With heating function and self-diagnosis.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Cooling Capacity
Pipe Thread
Power Supply
DI Option
Option 2