Product selection
×

Go to details
Part number

My account

×

Product catalogue

Air Flow Controller – IN502-44/45

Simple, reliable flow setting

  • Obtain a reliable adjustment of flow rate – Flow control independent of external factors
  • Go for a compact and easy-to-install solution – Combination of flow sensor and regulator in a single unit. No control program needed
  • Cover a wide range of applications – Specific greases for industries such as food or automotive industry. Maximum flow rate of 1000 l/min.

And much more

  • 3-screen display
  • Outputs: IO-Link, NPN/PNP, analogue current/voltage
  • Control accuracy: ±5 % (F.S.)
  • Responsiveness: 0.5 s or less
  • Greases: grease compatible with low dew point, white vaseline, grease for food
  • Operation at power-off: flow rate zero, flow rate retention
  • Enclosure: IP65.