Product selection
×

Go to details
Part number

My account

×

Product catalogue

Proportional Control Valve – JSP

Control your fluids accurately

  • Precise control of your flow rate – By adjusting the current, the flow rate can be smoothly controlled
  • Adapt it to your application – Can be used with air and water
  • Withstand your most adverse environmental conditions – Stainless-steel coil cover and IP67 enclosure
  • Energy saving – Power consumption from only 4 watts.

And much more

  • Applicable fluid: water or air
  • Port size: 1/8” to 3/8”
  • Flow rate up to 3 l/min (water)
  • Orifice diameter: 1,4 mm to 3,2 mm
  • Power consumption from only 4 watts (For JSP10).

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Size
Body Material
Orifice Diameter/Port Size
Thread Type
Rated Voltage
Electrical Entry
Bracket