Product selection
×

Go to details
Part number

My account

×

Product catalogue

Valve Manifold Integrated with Ejector System − JSY1000-E

The combination that matches your needs

  • Simplify your machine design – Complete solution for control valves and vacuum ejectors integrated into a single manifold
  • Energise your efficiency – Energy-saving function allows a cost reduction in the air supply
  • Save on installation time – Single electrical connection of valves and ejectors reduces wiring and labour time
  • Control it remotely – Control and monitor up to 24 outputs via serial communication protocol.

And much more

  • Leightweight and compact solution
  • Max. valve flow rate: 244 l/min
  • Max. Suction flow rate: 21 l/min
  • EtherNet/IP, EtherCAT, IO-Link & PROFINET fieldbus communication for both valves and ejectors
  • Up to 24 stations combined as:
    • 2 up to 12 valves
    • 2 up to 12 ejectors.
  • Vacuum pressure of up to -90 kPa.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Body Type and Check Valve for Vacuum Holding
Nominal Nozzle Size
Exhaust Type
Vacuum Release Flow Adjustment Unit