Product selection
×

Go to details
Part number

My account

×

Product catalogue

Slider Type, Ball Screw Drive Motorless Electric Actuator - LEFS/LEKFS

Your motor, our actuator. Transfer for high loads

  • Create the best possible solution for you – Use your own motor and driver
  • High loads transfer & positioning, whatever the needs – Ball screw drive, the best for high loads and repeatable accurate positioning
  • Optimise your application – Motors from a large number of companies to choose from
  • Unbeatable for achieving great strokes – Up to 1200 mm.

And much more

  • Body size: 25, 32 and 40 mm
  • Stroke: up to 1200 mm
  • Horizontal/Vertical workload: up to 60/30 kg
  • Speed: up to 1500 mm/s
  • Acceleration: up to 20000 mm/s².

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Size
Motor Mounting Position
Motor Type
Lead
Stroke
Grease