Product selection
×

Go to details
Part number

My account

×

Product catalogue

High Rigidity, Slider Type Motorless Electric Actuator - LEJS

Your motor, our actuator. The most rigid

  • Create the best possible solution for you – Use your own motor and driver
  • Ensure robustness in your application – Supports eccentric loads with high accelerations
  • Optimise your application – Motors from a large number of companies to choose from.

And much more

  • Body size: up to 100 mm
  • Stroke: up to 1790 mm
  • Horizontal/Vertical workload: up to 400/80 kg
  • Speed: up to 2300 mm/s
  • Acceleration: up to 20000 mm/s²
  • AC Servo Motor, 100/200W (LEJS), 750 W (LEJS100-X400).

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Accuracy
Size
Motor Type
Lead Screw
Stroke