Product selection
×

Go to details
Part number

My account

×

Product catalogue

Air Cylinder - MB-Z

More options, less weight

  • Reduce installation dimensions - Weight reduction by changing the shape of rod and head covers
  • Get mounting flexibility - Various mounting bracket options
  • Adapt it to your application - Wide range of variations available.

And much more

  • Bore sizes (mm): 32, 40, 50, 63, 80, 100, 125
  • Strokes up to 2700 mm
  • Rubber cushion or air cushion
  • Available variations for non-standard environments: secondary batteries manufacturing
  • High durability version for dusty environments available.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Magnet
Mounting
Bore Size
Port Thread
Stroke A (For other strokes, consult SMC)
Cushion A
Stroke B-A (Maximum value for B: 1000 mm)
  []
Cushion B
Auto Switch
Lead Wire or Pre-wired Connector
Number