Product selection
×

Go to details
Part number

My account

×

Product catalogue

Miniature Guide Rod Cylinder – MGJ

The smallest guided solution

  • Use it in the smaller spaces – As low as 14.5 mm heigh and 29 mm width (Ø 6)
  • Achieve high performance and rigidity – ± 0.1° of non-rotating accuracy
  • Ease piping labour – Wiring and piping is done from one side.

And much more

  • Bore sizes (mm): 6, 10
  • Stroke up to 20 mm
  • Mounting from 2 directions
  • Available variations for non-standard environments: secondary batteries manufacturing
  • Two auto switches can be mounted even for 5 mm strokes.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Bore Size
Stroke
Auto Switch
Lead Wire
Number