Product selection
×

Go to details
Part number

My account

×

Product catalogue

D-E73A/E76A/E80A, Reed Switch, Direct Mounting, Grommet

SMC’s reed sensors offer dependable detection, available in standard and 2-colour indication for enhanced visibility.

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
  • Power voltage: 100VAC/48V DC (4 to 8V DC).
  • Load current: 5 to 50mA.
  • Applicable Actuator Series: CDBX, ML1.