Product selection
×

Go to details
Part number

My account

×

Product catalogue

Vacuum Unit. Ejector System/ Vacuum Pump System - ZK2*A

The all-in-one silent energy saving solution

  • Achieve efficiency – Ejector, pump and manifold system in a single unit
  • Lower your air consumption – Energy saving digital vacuum switch and a 2-stage ejector
  • Get compactness and lightness – Ideal solution for moving tools
  • Communicate remotely – Control and monitor up to 16 outputs via a wide variety of serial interface communication protocols and IO-Link.

And much more

  • Advanced vacuum unit (ejector/pump/manifold systems) with low noise and high efficiency options.
  • Energy saving digital vacuum switch: Intermittent energizing (supply/exhaust) only when vacuum decreases.
  • More efficient 2-stage ejector: Air consumption 30 % reduced.
  • Dual 2 port valve (release valve/supply valve): Can hold vacuum even when the power goes out or is turned off. Prevents the sudden dropping of workpieces.
  • All-in-one design with integrated components to make it compact and lightweight.
  • Control and monitor up to 32 outputs via a wide variety of serial interface communication protocols:
    • EX260 Compatible protocols: IO-Link, DeviceNet, PROFIBUS DP, CC-Link, EtherNet/IP™, EtherCAT ®, PROFINET, Ethernet POWERLINK
    • EX500 Compatible protocols: Getaway decentralised system
    • EX600 Compatible protocols: DeviceNet, PROFIBUS DP, CC-Link, EtherNet/IP™, EtherCAT ®, PROFINET, wireless, compatible wireless base.
  • Available variations for non-standard environments: secondary batteries manufacturing
  • Air operated.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Body type
Nominal Nozzle Size
Pressure Sensor/Digital Pressure Switch for Vacuum Spec.
Supply Valve/Release Valve/Digital Pressure Switch for Vacuum Connector Spec.
Vacuum (V) Port
Bracket
Long lock nut specification
Vacuum Break Flow Adjusting Unit
Connector with Cover