Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

C96, ISO 15552 Cylinder

Series C96 cylinders conform to ISO 15552.  The series is available with a single or double rod in 6 bore sizes from ø32 to ø125mm.  High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life.  Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod.  Standard strokes range from 25 to 1000mm.

Kategorije

Nema rezultata koji odgovaraju vašim kriterijima pretraživanja