Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

IO-Link Compatible 2-in-1 Auto Switch/Setup Tool – D-MH2

Simplify setup, enhance output

  • Monitor multiple positions using a single switch – 2 outputs available, with 2 to 3 output setting points/positions
  • Get continuous information – Multiple options for gripper position output (switch output or IO-Link)
  • Enhance the setup of your sensor – Remote setting is possible with setup tool or IO-Link
  • Optimise space and costs – Switch output available, with setup tool only required for initial commissioning.

I još puno više

  • Electrical entry: Grommet
  • Power voltage: 18 to 30 VDC
  • Current consumption: 25 mA or less
  • Applicable Actuator Series: JMHZ2, MHZ2, MHZJ2, MHF2, MDHR3, MHK2, MHS#, MHC2.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir