Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

55-C(D)85K, ISO 6432 Cylinder, Double Acting, Single Rod, Non-Rotating, ATEX category 2 - II 2GDc

  • ATEX, ISO cylinder, double acting, single rod
  • Bore sizes (mm): 8, 10, 12, 16, 20, 25
  • Type: non-rotating
  • Cushion: rubber bumper only
  • Strokes (mm): up to 300 (depending on bore)
  • Auto switches available (order separate)

Configureer uw product

 
Magnet
Mounting
Bore Size
Stroke
  []
Switch Mounting