Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

CG1-Z

Your most versatile partner

  • Reduce your maintenance labours – Clean profile design for no foreign matter accumulation
  • Adapt it easily to your application requirements – Wide range of variations available
  • Get design and mounting flexibility – Male and female rod end styles as well as various mounting brackets options can be selected.

En veel meer

  • Bore sizes (mm): 20 ~ 100
  • Strokes up to 1500 mm
  • Rubber bumper or air cushion
  • Available variations for non-standard environments: ATEX, secondary batteries manufacturing, clean room
  • Auto switch capable.

  • This product is being discontinued and will be replaced by CG1-Z1 series. Update details here.

Productselectie

Kies de productversie die u nodig heeft.

'Reset' a.u.b. de filters om uw selectie te wijzigen

En nu het item dat beter bij u past.

 
Magnet
Mounting
Type
Bore
Port Thread Type
Lube-retainer
Stroke
  []
Rod End
Suffix for Cylinder
Pivot Bracket
Rod End Bracket
Auto Switch
Lead Wire or Prewired Connector
Number