Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

Stainless Steel Cylinder - CG5-S & CJ5-S

Spotless performance

  • Use it in food, beverage and medical equipment – Non-toxic additives
  • Prevent water from entering the cylinder – Special scraper
  • Extend the life of the product – The cylinder can be disassembled to replace seals.

En veel meer

  • Bore sizes (mm): 10 ~ 100
  • Strokes up to 400 mm
  • Two types of seal material, NBR or FKM, can be selected to accommodate the application
  • Available variations for non-standard environments: ATEX, Food industry
  • 5 different types of mounting.

Productselectie

Kies de productversie die u nodig heeft.

'Reset' a.u.b. de filters om uw selectie te wijzigen

En nu het item dat beter bij u past.

 
Magnet
Mounting
Style
Bore Size
Thread
Seal Material
Stroke
  []
Auto Switch
Lead Wire or Prewired Connector
Number