Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

C(D)QSY, Smooth Air Cylinder, Low Friction, Low Speed, Double Acting

  • Minimum operating pressure 0.01 to 0.03 MPa
  • The smooth operation can be maintained even at low speeds (5mm/sec)
  • Bi-directional low-friction allows smooth operation during cylinder extend and retract
  • Smooth operation with less sticking and slipping
  • Pressure can be controlled regardless of its direction

Configureer uw product

 
Magnet
Mounting
Bore Size
Stroke
Bumper/Rod End Thread
Auto Switch
Lead Wire or Prewired Connector
Number