Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

CY1L, Magnetically Coupled Rodless Cylinder, Ball Bushing

  • Slider style: ball bushing bearing
  • Bore sizes: 6, 10, 15, 20, 25, 32, & 40 (mm)
  • Strokes from 50mm through 1000mm
  • Available with high or low magnetic holding force
  • Available with shock absorbers
  • Auto-switch capable

Configureer uw product

 
Bore Size
Port Thread
Magnetic Holding Force
Stroke
  []
Adjuster
Auto Switch
Lead Wire or Prewired Connector
Number